Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.266 |
| Product height mm | 209.956 |
| Product length in | 8.266 |
| Product length mm | 209.956 |
| Product Material | Alloy Steel |
| Product width in | 10.310 |
| Product width mm | 261.874 |
| Series | DBBS |
| Sub brand | Airflex |