Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
416531
SCREW-DISC CENTERING, 229DBA 822DC
416531
Where to buy
Export PDF
Tools
Add to comparison
416531
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.550
Product height mm
39.370
Product length in
1.380
Product length mm
35.052
Product width in
8.840
Product width mm
224.536
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex