Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PRESSURE COMPENSATOR | Pressure compensator |
| Product height in | 8.070 | |
| Product height mm | 204.978 | |
| Product length in | 11.290 | |
| Product length mm | 286.766 | |
| Product width in | 13.260 | |
| Product width mm | 336.804 | |
| Sub brand | AIRFLEX | Airflex |