Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
417055-01
SCREW-DISC CENTERING, DBB
417055-01
Where to buy
Export PDF
Tools
Add to comparison
417055-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.350
Product height mm
34.290
Product length in
1.125
Product length mm
28.575
Product width in
7.130
Product width mm
181.102
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex