GEAR, 220DBBS HOIST
417148
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.266 |
| Product height mm | | 209.956 |
| Product length in | | 8.266 |
| Product length mm | | 209.956 |
| Product width in | | 7.244 |
| Product width mm | | 183.998 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |