END PLATE-SHAFT, 117DBA
417219
Tools417219 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | DBBS |
| Sub brand | Airflex |