Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 2.100 | |
| Product height mm | 53.340 | |
| Product length in | 1.750 | |
| Product length mm | 44.450 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 9.140 | |
| Product width mm | 232.156 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |