Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
417258
CONE-DISC CENTERING, 15DBB CR
417258
Where to buy
Export PDF
Tools
Add to comparison
417258
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
8.000
Product length mm
203.200
Product width in
5.000
Product width mm
127.000
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex