GUARD-BRAKE, 15DBB CR
417259
Tools417259 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.250 |
| Product height mm | 184.150 |
| Product length in | 7.250 |
| Product length mm | 184.150 |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Series | DBB |
| Sub brand | Airflex |