SHIELD-BRAKE, 115DBB CR
417260
Tools417260 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.750 |
| Product height mm | 476.250 |
| Product length in | 18.750 |
| Product length mm | 476.250 |
| Product width in | 6.500 |
| Product width mm | 165.100 |
| Series | DBB |
| Sub brand | Airflex |