Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 21.200 |
| Product height mm | 538.480 |
| Product length in | 21.200 |
| Product length mm | 538.480 |
| Product Material | Carbon Steel |
| Product width in | 10.000 |
| Product width mm | 254.000 |
| Series | DBBS |
| Sub brand | Airflex |