Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
417281
GEAR, 225DBBS INT INV SPL HOIST
417281
Tools
Add to comparison
Add to comparison
417281
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.900
Product height mm
276.860
Product length in
10.900
Product length mm
276.860
Product width in
7.795
Product width mm
197.993
Series
DBBS
Sub brand
Airflex