Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 8.000 | |
| Product length mm | 203.200 | |
| Product Material | ALUMINUM | Aluminum |
| Product width in | 0.032 | |
| Product width mm | 0.813 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |