220DBBS GEAR-product-details

220DBBS GEAR

417317


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in8.266
Product height mm209.956
Product length in8.266
Product length mm209.956
Product MaterialCARBON STEELCarbon Steel
Product width in6.270
Product width mm159.258
SeriesDBBSDBBS
Sub brandAIRFLEXAirflex