29 DBA EP TORCH CUT RING
417333-01
Tools417333-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.620 |
| Product height mm | 752.348 |
| Product length in | 29.620 |
| Product length mm | 752.348 |
| Product Material | Carbon Steel |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | DBA |
| Sub brand | Airflex |