Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |