Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
417392
CONE-DISC CENTERING, 29DBA
417392
Tools
Add to comparison
Add to comparison
417392
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.500
Product height mm
342.900
Product length in
13.500
Product length mm
342.900
Product width in
9.063
Product width mm
230.200
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex