QUILL - 21DCB
417456
Tools417456 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 11.500 |
| Product height mm | 292.100 |
| Product length in | 11.500 |
| Product length mm | 292.100 |
| Product Material | Carbon Steel |
| Product width in | 7.757 |
| Product width mm | 197.028 |
| Series | DCB |
| Sub brand | Airflex |