30FHB BACKING PLATE
417482
Tools417482 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.300 |
| Product height mm | 210.820 |
| Product length in | 9.800 |
| Product length mm | 248.920 |
| Product Material | Gray Cast Iron |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | FHB |
| Sub brand | Airflex |