Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
417484
SCREW-DISC CENTERING, DBB/DBBS CR
417484
Tools
Add to comparison
Add to comparison
417484
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.400
Product height mm
35.560
Product length in
1.250
Product length mm
31.750
Product width in
15.820
Product width mm
401.828
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex