30FHB GUARD
417495
Tools417495 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 15.500 |
| Product height mm | 393.700 |
| Product length in | 15.500 |
| Product length mm | 393.700 |
| Product Material | Carbon Steel |
| Product width in | 0.104 |
| Product width mm | 2.642 |
| Series | FHB |
| Sub brand | Airflex |