130FHB SHIELD (GE - 822)
417500
Tools417500 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 41.100 |
| Product height mm | 1043.940 |
| Product length in | 41.100 |
| Product length mm | 1043.940 |
| Product Material | Carbon Steel |
| Product width in | 17.750 |
| Product width mm | 450.850 |
| Series | FHB |
| Sub brand | Airflex |