30FHB FRONT GUARD
417501
Tools417501 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 39.200 |
| Product height mm | 995.680 |
| Product length in | 39.200 |
| Product length mm | 995.680 |
| Product Material | Carbon Steel |
| Product width in | 0.104 |
| Product width mm | 2.642 |
| Series | FHB |
| Sub brand | Airflex |