30DB FRIC DISC
504644
Tools504644 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.875 |
| Product height mm | 758.825 |
| Product length in | 29.875 |
| Product length mm | 758.825 |
| Product Material | Gray Cast Iron |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Series | DBB |
| Sub brand | Airflex |