MOUNTING FLANGE, 221DBAV
509792
Tools509792 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.498 |
| Product height mm | 673.049 |
| Product length in | 26.498 |
| Product length mm | 673.049 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | DBA |
| Sub brand | Airflex |