Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING HOUSING CASTING | Spring Housing Casting |
| Product height in | 26.710 | |
| Product height mm | 678.434 | |
| Product length in | 26.710 | |
| Product length mm | 678.434 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | F2 | F2 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 20 | 20 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 050 | 050 |
| S51M ORIFICE FOR SERVICE | E2 | E2 |
| S51M PCORSET FOR SERVICE | 20 | 20 |
| S51M PRODUCT FOR SERVICE | 51V110 | 51V110 |
| S51M SERVORP FOR SERVICE | A1 | A1 |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |