Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
509796
SPRING HOUSING-BRAKE, 221DBA
509796
Tools
Add to comparison
Add to comparison
509796
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
26.410
Product height mm
670.814
Product length in
26.410
Product length mm
670.814
Product width in
2.938
Product width mm
74.625
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex