Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END PLATE CASTING | End Plate Casting |
| Product height in | 23.960 | |
| Product height mm | 608.584 | |
| Product length in | 23.960 | |
| Product length mm | 608.584 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.190 | |
| Product width mm | 55.626 | |
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | PC | PC |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 130 | |
| S51M ORIFICE FOR SERVICE | C1 | C1 |
| S51M PCORSET FOR SERVICE | 25 | 25 |
| S51M PRODUCT FOR SERVICE | 51V160 | 51V160 |
| S51M SERVORP FOR SERVICE | NN | NN |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | N | N |
| S51M THRESSET FOR SERVICE | 00 | 00 |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |