END PLATE-BRAKE, 21DBA
509798
Tools509798 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.750 |
| Product height mm | 603.250 |
| Product length in | 23.750 |
| Product length mm | 603.250 |
| Product width in | 1.812 |
| Product width mm | 46.025 |
| Series | DBA |
| Sub brand | Airflex |