221DBA REACTION PLATE
510170
Tools510170 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.410 |
| Product height mm | 670.814 |
| Product length in | 26.410 |
| Product length mm | 670.814 |
| Product Material | Gray Cast Iron |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | DBA |
| Sub brand | Airflex |