Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Plate Casting |
| Product height in | 27.020 |
| Product height mm | 686.308 |
| Product length in | 27.020 |
| Product length mm | 686.308 |
| Product Material | Gray Cast Iron |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBA |
| Sub brand | Airflex |