Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | MOUNTING FLANGE CASTING | Mounting Flange Casting |
| Product height in | 23.300 | |
| Product height mm | 591.820 | |
| Product length in | 25.540 | |
| Product length mm | 648.716 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 2.440 | |
| Product width mm | 61.976 | |
| Series | DBB | DBB |
| Sub brand | AIRFLEX | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |