117DBA PRESSURE PLATE
510284
Tools510284 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 22.560 |
| Product height mm | 573.024 |
| Product length in | 22.560 |
| Product length mm | 573.024 |
| Product Material | Gray Cast Iron |
| Product width in | 4.785 |
| Product width mm | 121.539 |
| Series | DBA |
| Sub brand | Airflex |