17DBA SPRING HOUSING
510286
Tools510286 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 22.840 |
| Product height mm | 580.136 |
| Product length in | 22.840 |
| Product length mm | 580.136 |
| Product Material | Gray Cast Iron |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DBA |
| Sub brand | Airflex |