21 DBA VENT DISC
510549
Tools510549 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.000 |
| Product height mm | 533.400 |
| Product length in | 21.000 |
| Product length mm | 533.400 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBA |
| Sub brand | Airflex |