129DBA VENT DISC
510607
Tools510607 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.000 |
| Product height mm | 736.600 |
| Product length in | 29.000 |
| Product length mm | 736.600 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Series | DBA |
| Sub brand | Airflex |