Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
510616
SPRING HOUSING-BRAKE, 29DBA
510616
Where to buy
Export PDF
Tools
Add to comparison
510616
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
27.000
Product height mm
685.800
Product length in
27.000
Product length mm
685.800
Product width in
3.370
Product width mm
85.598
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex