Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Casting |
| Product height in | 34.080 |
| Product height mm | 865.632 |
| Product length in | 34.080 |
| Product length mm | 865.632 |
| Product Material | Gray Cast Iron |
| Product width in | 6.250 |
| Product width mm | 158.750 |
| Series | DBA |
| Sub brand | Airflex |