Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spring Housing Casting |
| Product height in | 34.390 |
| Product height mm | 873.506 |
| Product length in | 34.390 |
| Product length mm | 873.506 |
| Product Material | Gray Cast Iron |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Series | DBA |
| Sub brand | Airflex |