Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
510619
PRESSURE PLATE-BRAKE, 29DBA
510619
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
510619
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
33.750
Product height mm
857.250
Product length in
33.750
Product length mm
857.250
Product width in
5.880
Product width mm
149.352
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex