Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End Plate Casting |
| Product height in | 18.560 |
| Product height mm | 471.424 |
| Product length in | 18.560 |
| Product length mm | 471.424 |
| Product Material | Gray Cast Iron |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | DBA |
| Sub brand | Airflex |