17DBA END PL
510712
Tools510712 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.480 |
| Product height mm | 469.392 |
| Product length in | 18.480 |
| Product length mm | 469.392 |
| Product Material | Gray Cast Iron |
| Product width in | 1.438 |
| Product width mm | 36.525 |
| Series | DBA |
| Sub brand | Airflex |