Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | B | B:5-12bar |
| K: LOOP FLUSHING VALVE | B3 | B3:27.0 l/min,13bar |
| M: CONTROLS | JA | JA:hyd prop,PCOR A+B,BPD |
| N: SERVO PRESSURE | NN | NN:for special controls |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| Product height in | 26.500 | |
| Product height mm | 673.100 | |
| Product length in | 26.500 | |
| Product length mm | 673.100 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 8.750 | |
| Product width mm | 222.250 | |
| S: CONTROL RAMP | H | H:14bar |
| Series | DBA | DBA |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| Sub brand | AIRFLEX | Airflex |
| T: CONTROL ORIFICES | M1 | M1 |
| V: THRESHOLD SETTING | 10 | 10:10bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 043 | 043:43ccm |
| Z: PCOR SETTING | 29 | 29:290bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |