221DBA MOUNTING FLANGE
511301
Tools511301 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.248 |
| Product height mm | 742.899 |
| Product length in | 29.248 |
| Product length mm | 742.899 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | DBA |
| Sub brand | Airflex |