117DBA MTG FLG WELDMENT
511468
Tools511468 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.000 |
| Product height mm | 609.600 |
| Product length in | 23.000 |
| Product length mm | 584.200 |
| Product Material | Carbon Steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | DBA |
| Sub brand | Airflex |