29DBA PRESSURE PLATE
511916
Tools511916 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 33.750 |
| Product height mm | 857.250 |
| Product length in | 33.750 |
| Product length mm | 857.250 |
| Product width in | 5.880 |
| Product width mm | 149.352 |
| Series | DBA |
| Sub brand | Airflex |