21DCB PRESSURE PL
512190
Tools512190 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 21.440 |
| Product height mm | 544.576 |
| Product length in | 21.440 |
| Product length mm | 544.576 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | DCB |
| Sub brand | Airflex |