Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 21.120 |
| Product height mm | 536.448 |
| Product length in | 21.120 |
| Product length mm | 536.448 |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |