Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotor Casting |
| Product height in | 21.650 |
| Product height mm | 549.910 |
| Product length in | 21.650 |
| Product length mm | 549.910 |
| Product Material | Ductile Iron |
| Product width in | 1.700 |
| Product width mm | 43.180 |
| Series | DCB |
| Sub brand | Airflex |