Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End Plate Casting |
| Product height in | 21.600 |
| Product height mm | 548.640 |
| Product length in | 21.600 |
| Product length mm | 548.640 |
| Product Material | Ductile Iron |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Series | DCB |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |